Product specifications
Characteristic | Value |
---|---|
Application | Pneumatic light duty application |
Bore diameter | 2.5 in |
Brand | Danfoss |
Construction type | Tie Rod |
Cushions | Non-cushioned |
Feature | Advanced design featuresLightweight but strongBuilt to last |
Model Code | Q6C-2.50X8.00-N-0.63-2-L -L-L-1-1 |
Mounting style | Cap Clevis |
Net Stroke Length | 8 in |
Piston Seal Material | Nitrile |
Piston Seal Type | Special, U-cup |
Port Location | Head 1-Cap 1 |
Product Type | Tie-Rod |
Rod 1 Diameter | .63 in |
Rod End Style 1 | Intermediate Male UN thread |
Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
Rod Seal Type 1 | Carboxylated lip type |
Sub-brand | Hydro-Line |
Trade Name | Q6 Series |
Working pressure - max | 250 Psi |