N series pneumatic heavy-duty tie-rod cylinders-product-category

N series pneumatic heavy-duty tie-rod cylinders

Key features of our heavy-duty pneumatic tie-rod cylinders include sculptured floating cushions to smooth out load absorption, urethane Ultra-Seal rod seals to maximize wear life, and a convenient unitized rod cartridge construction to provide easy access to seals. Models with permanent lubrication are also available.

Features and benefits

  • Nitrile lip-type piston seals standard and others available
  • Urethane rod seals standard and others available
  • Carboxylated, double-lipped rod wiper standard
  • PTFE tube seals prevent leakage up to 260°C [500°F]
  • Floating cap cushion insert for close tolerance and minimal wear
  • Captive cushion adjustment
  • Self-centering head cushion

 

Applications

  • Rubber and plastic molding equipment
  • Machine tool 
  • Entertainment 
  • Primary metals 
  • Packaging equipment