Danfoss logo
N series pneumatic heavy-duty tie-rod cylinders-product-category

N series pneumatic heavy-duty tie-rod cylinders

Key features of our heavy-duty pneumatic tie-rod cylinders include sculptured floating cushions to smooth out load absorption, urethane Ultra-Seal rod seals to maximize wear life, and a convenient unitized rod cartridge construction to provide easy access to seals. Models with permanent lubrication are also available.

Features and benefits 

  • Nitrile lip-type piston seals standard and others available 
  • Urethane rod seals standard and others available 
  • Carboxylated, double-lipped rod wiper standard 
  • PTFE tube seals prevent leakage up to 260°C [500°F] 
  • Floating cap cushion insert for close tolerance and minimal wear 
  • Captive cushion adjustment 
  • Self-centering head cushion 

Explore our configuration tools for the Hydro-Line N5 series and Vickers by Danfoss NZ series.