Danfoss Hydro-Line
SXH000W6
LR5U-4.00X9.00-N-2.00-2- N-N-N-1-1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Pneumatic Medium Duty application |
Bore diameter | 4 in |
Brand | Danfoss |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Cushion Location | Head 2-Cap 1 |
Cushions | Cushioned both ends |
Feature | Rated up to 250 PSIMaximum acceleration and faster cycle timesDesigned for safety and reliability |
Model Code | LR5U-4.00X9.00-N-2.00-2-N-N-N-1-1 |
Mounting style | Head Trunnion |
Net Stroke Length | 6 in |
Non-Rotating | Yes |
Piston Seal Material | Nitrile |
Piston Seal Type | PolyPak |
Port Location | Head 1-Cap 1 |
Port Type | NPTF |
Product Height | 4.5 in |
Product Length/Depth | 16.125 in |
Product Type | Tie-Rod |
Product Volume | 471.656 in³ |
Product Weight | 31.2 lb |
Product Width | 6.5 in |
Reciprocating | Yes |
Rod 1 Diameter | 2 in |
Rod Coating | Chrome |
Rod End Style 1 | Small male metric thread |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
Rod Seal Type 1 | Carboxylated lip type |
Single or Double Rod | Single |
Sub-brand | Hydro-Line |
Trade Name | R5 Series |
Working pressure - max | 250 Psi |