CYLINDER TA B3.00 R1.25 S7.00 IN M07, CYL-F-TA---IF-IF-07-00070-S-B-NN-113-44-B22-CLX3-XXX-X-0008-product-details

CYLINDER TA B3.00 R1.25 S7.00 IN M07, CYL-F-TA---IF-IF-07-00070-S-B-NN-113-44-B22-CLX3-XXX-X-0008

12048448

Model code: CYL-F-TA---IF-IF-07-00070-S-B-NN-113-44-B22-CLX3-XXX-X-0008-X0000-X-2-X-P-XX-0-XXXXX


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1CYL-F-TA---IF-IF-07-00070-S-B-
Model Code 2NN-113-44-B22-CLX3-XXX-X-0008
Model Code 3-X0000-X-2-X-P-XX-0-XXXXX
SeriesTATA Series- Pneumatic 250 psi