Danfoss logo
DC/DC converters-product-category

DC/DC converters

A DC/DC converter changes the voltage from a battery. It can serve as an intermediary between systems of different voltage and can be used in a variety of applications such as fuel cells. Operating at up to 850 VDC and 400 ADC continuous current, our DC/DC converters include the EC-C1200-450 converter and the EC-LTS1200-410 inductor unit.

Features and benefits 

  • Extremely compact to provide 410 A from only 23 kg [50.7 lbs]  
  • High enclosure class IP 67 to protect from moisture and dust  
  • Liquid cooled with plain water or water/glycol mixture  
  • Robust design withstanding high levels of mechanical vibration and shock  
  • Designed especially for highly cyclical loads typical in heavy mobile work machines  
  • Includes three sensors for monitoring and tracking temperature 

Applications 

  • Marine vessel
  • High-voltage battery
  • Fuel cell

Specifications

DC voltage (VDC)Up to 850
Power range (kVA)90 to 240
Max. continuous current (ARMS)400
Additional hardware required+EC-LTS
Software package+DC

 

Dcdc Converters Diag