DC/DC converters
A DC/DC converter changes the voltage from a battery. It can serve as an intermediary between systems of different voltage and can be used in a variety of applications such as fuel cells. Operating at up to 850 VDC and 400 ADC continuous current, our DC/DC converters include the EC-C1200-450 converter and the EC-LTS1200-410 inductor unit.
Features and benefits
- Extremely compact to provide 410 A from only 23 kg [50.7 lbs]
- High enclosure class IP 67 to protect from moisture and dust
- Liquid cooled with plain water or water/glycol mixture
- Robust design withstanding high levels of mechanical vibration and shock
- Designed especially for highly cyclical loads typical in heavy mobile work machines
- Includes three sensors for monitoring and tracking temperature
Applications
- Marine vessel
- High-voltage battery
- Fuel cell
Specifications
DC voltage (VDC) | Up to 850 |
Power range (kVA) | 90 to 240 |
Max. continuous current (ARMS) | 400 |
Additional hardware required | +EC-LTS |
Software package | +DC |