Danfoss logo
Grid connection-product-category

Grid connection

The EC-LCL1200B-350 is a heavy-duty LCL filter designed as an accessory for the EC-C1200-450-L inverter. These products together act as an Active Front End (AFE) by taking from and feeding to a power grid.

Features and benefits

  • Compact design with all filter components rated for 300 A RMS and 250 kVA
  • Liquid cooled with a water-glycol mixture
  • Sealed from moisture and dust with protection ratings IP67 and IP6K9K
  • Suitable for ambient temperatures from -40°C to 85°C [-40°F to 185°F]
  • Supports coolant temperature up to 65°C [149°F]
  • Robust design to withstand high levels of mechanical vibration and shock
  • Integrated contactors and pre-charge circuit

Software features

  • Controlled by EC-C1200-450-L
  • Automatic pre-charge
  • Grid detection
  • Phase-loss detection
  • Grid voltage dip detection
  • Contactor feedback monitoring

Applications

  • Grid filter for Active Front End (AFE) used to convert energy from AC grid to DC grid
  • Grid filter for frequency converter applications
  • Grid filter for grid or generator set powered work machines