eDrivetrain system
The eDrivetrain system allows for optimized packaging and increased payload capacity due to weight savings. The reduced size and mass of this drivetrain are due to the Danfoss Editron motor and control technology coupled with the torque-multiplying function of the transmission. The two-speed transmission provides the ability to keep the e-motor in the highest efficiency operation region over more of the vehicle's drive cycle. These systems are ideal for heavy-duty commercial vehicles and transit applications.
Features and benefits
- Compact packaging size
- Voltage range 450 VDC to 750 VDC
- Peak power of 250 kW
- Peak torque output of 3.050 Nm [2.25 lb ft]
- Peak system efficiency 94%
Applications
- Off-highway vehicles
- Medium- and heavy-duty trucks
- Commercial vehicles
- Buses