Converters-product-category

Converters

Our electric converter portfolio includes both high-voltage and DC/DC converters. These products are designed to withstand high temperatures, vibration, and shock in mobile work machines, commercial vehicles, and marine vessels. The same EC-C1200-450 converter can be configured for motor control, grid connection, microgrid, or DC/DC conversion.

Motor control (+MC) inverter

  • Used to control electric machines either in motor or generator modes
  • Enables regenerative braking and respective energy flow management to increase system efficiency

Grid-connection (+AFE) inverter

  • Used for active grid interface that can boost the grid voltage to higher DC-level for the system
  • Compact and robust; often used in stationary applications to reduce battery size and cost
  • Designed for use in mobile applications, with no additional cabinets needed to increase protection classes

DC/DC converter (+DC)

  • High-power non-isolated DC/DC converter designed to control power flow to boost voltage
  • Can also keep DC-link voltage at stable levels while battery voltage varies due to state-of-charge (SoC)

Microgrid (+UG) inverter

  • Used to create a standalone AC grid from a DC power source (battery, fuel cell, or any other source)
  • Used in marine vessels or other mobile machinery to provide decentral AC grids to power various kinds of accessory equipment

Product types shown: 5