Low-voltage inverters-product-category

Low-voltage inverters

The Danfoss EC-C24-D180 motor controller operates with low-voltage DC input and high-current output, offering excellent hardware and software performance. One motor control unit (MCU) provides real-time motor control while a second is used for diagnostics and safety, and the use of isolated CAN circuits reduces interference.

Features and benefits

  • Dual-MCU architecture
  • Support for IPM motors.
  • IP65 protection for reliability in severe environments
  • Motor speed is easy to control using CAN bus signals
  • Configurable CAN bus and Power Map curve
  • Ramp detection and speed limitation

 

Specifications

 

  • Nominal voltage 24V
  • Working voltage range 16.5V to 34V
  • Nominal current 80Arms, S2-60min
  • Max. current 180Arms, S2-1min
  • Max. power 2.2kW

Applications

  • Scissor lift
  • Mini e-SSL
  • Mini e-Excavator
  • Mini e-Wheel Loader
  • Mini AGV