Internal permanent magnet electric motors
Our EM-PMI motors are available with power capacities up to 1,000 kW and can function as traction motors in heavy machinery, propulsion motors in marine applications, or variable-speed generators for hybrid vehicles or marine vessels.
Features and benefits
- Compact and robust structure
- High efficiency throughout the operation range
- Liquid cooling with water/glycol mixture
- Low coolant flow required; high allowed coolant temperature
- IP65 enclosure class to maximize reliability; IP67 enclosure class available in some machines
- Multiple mounting possibilities
- Capable of producing high starting torques (instant torque to non-moving wheel)
Applications
- Traction motors for off-road machines
- Propulsion motors and generators for marine vessels
- Variable-speed generators for hybrid vehicles and marine vessels
Specifications
Model | Nominal voltage V | Continuous power kW [hp] | Continuous torque Nm [lbf-ft] | Peak torque Nm [lbf-ft] | Max. speed rpm | Diameter/length mm [in] | Weight* kg [lbs] |
PMI240 | 500 | 46 – 114 [62 – 153] | 114 – 220 [84 – 162] | 340 – 700 [251 – 516 ] | 9,200 | 305 / 317 [12.0 / 12.5] | 85 [187] |
PMI300 | 500 | 36 – 91 [48 – 122] | 364 – 427 [268 – 315] | 700 [516] | 4,000 | 408 / 377 [16.1 / 14.8] | 125 [275] |
PMI318b | 255 or 465 | 135 – 180 [181 – 241] | 440 – 520 [325 – 384] | 700 – 1,000 [516 – 738] | 6,000 – 5,500 | 360 / 226 [14.2 / 8.9] | 81 [179] |
PMI375 | 500 | 14 - 333 [19 – 447] | 212 – 1,515 [156 – 1,117] | 4,100 [3,024] | 4,000 | 450 / 278 – 548 [17.7 / 10.9 – 21.6] | 98 – 295 [216 – 650] |
PMI540 | 500 | 119 – 777 [160 – 1,042] | 1,322 – 5,454 [975 – 4,023] | 5,930 [4,374] | 4,000 | 648 – 665 / 531 – 1,040 [25.5 – 26.2] / [20.9 – 40.9] | 390 – 950 [860 – 2,094] |
* no options