eDrive-product-category

eDrive

Designed to provide a superior driving experience in low-voltage applications running between 0.5 kW and 5 kW, the compact eDrive consists of a high-power, air-cooled, two-in-one electric inverter and two interior permanent magnet electric motors integrated with high-performance gearboxes.

Features and benefits

  • High power with gradeability up to 30% slope
  • Maximum speed up to 6 km/h [3.7 mi/h]
  • Durable and replaceable electronic brake system
  • IP 67 protection grade
  • High efficiency
  • Low total cost of ownership (TCO)

 

Applications

  • Mobile elevating work platform
  • Cranes
  • Material handling

Specifications

Motor rated power850 W
Motor max power1,900 W
Inverter power supply24 VDC
Motor max speed4,700 rpm
Motor max current180 Arms
Ambient operating and storage temperature-40°C to 85°C [-40°F to 185°F]
Brake supply voltage24 V
Gearbox output torque930 Nm [686 lb ft]