Danfoss logo
eTraction system-product-category

eTraction system

Consisting of an electric motor paired with a traction inverter, the durable eTraction system provides more than 95% system efficiency and was specifically designed for heavy-duty commercial electric vehicle applications. It provides the highest continuous power and torque in its class, and its scalable design future-proofs diverse EV/HEV/PHEV platforms while ensuring functional safety. It pairs with various transmissions and integrates into eAxles to optimize drive train efficiency, increase vehicle range, and minimize total cost of ownership.

Features and benefits

  • Reduced size and increased power density
  • A unique, advanced PM-synchronous machine
  • 95% efficiency DC input to shaft power out
  • Increased continuous power and torque capability
  • Operating voltage from 250 VFC to 440 VDC or 450 VDC to 750 VDC
  • Peak efficiency up to 95%

 

Applications

  • Dump trucks
  • Buses
  • Construction equipment
  • Fire trucks

 

Specifications

 EM-PMI318B-T440E-255V and EC-1200F-1200EM-PMI318B-T520E-465V and EC-1200F-1200
Operating speed0 rpm to 6,000 rpm0 rpm to 5,500 rpm
Max / continuous power220 kW / 135 kW250 kW / 180 kW
Max / continuous torque700 Nm [516 lb ft] / 440 Nm [325 lb ft]1,000 Nm [738 lb ft] / 520 Nm [384 lb ft]
Peak efficiency95%95%
Operating voltage250 VDC / 440 VDC450 VDC / 750 VDC
Nominal voltage360 VDC660 VDC
CommunicationCAN busCAN bus