DHRCP hydraulic foot pedals-product-category

DHRCP hydraulic foot pedals

Danfoss Hydraulic Remote Control Pedals are single or dual pedal valves that provide proportional control by disrupting a constant-pressure feed. They are typically used as a travel pedal for spool control on a tracked vehicle.

Features and benefits

  • Many grip, body, pressure, and output options
  • Excellent control thanks to good linearity, low leakage, and low hysteresis 
  • Robust designs and high-quality materials that ensure reliability
  • Ergonomic construction that increases productivity

Applications

  • Backhoe loader
  • Excavator
  • Forklift
  • Skid steer
  • Special vehicles
  • Truck crane
  • Wheel loader

Specifications

ProductMax inlet pressure (bar) [psi]Max back pressure (bar) [psi]Rated flow (l/min) [US gal/min]
DHRCJ70 [1,015]3 [43]20 [5.3]
DHRCD50 [725]3 [43]10 each [2.6 each]
DHRCP double100 [1,450]3 [43]20 [5.3]
DHRCP single100 [1,450]3 [43]10 [2.6]
DHRCP push only50 [725]3 [43]10 [2.6]
DHRCP mini70 [1,015]3 [43]20 [5.3]

For certificates and 2D/3D drawings, please go to the Products tab. Find your product in the list, click on its image to bring up product details, then see the respective Documents and Visuals tabs.