DHRCP hydraulic foot pedals-product-category

DHRCP hydraulic foot pedals

Danfoss Hydraulic Remote Control Pedals are single or dual pedal valves that provide proportional control by disrupting a constant-pressure feed. They are typically used as a travel pedal for spool control on a tracked vehicle.

Features and benefits

  • Many grip, body, pressure, and output options
  • Excellent control thanks to good linearity, low leakage, and low hysteresis 
  • Robust designs and high-quality materials that ensure reliability
  • Ergonomic construction that increases productivity

Applications

  • Backhoe loader
  • Excavator
  • Forklift
  • Skid steer
  • Special vehicles
  • Truck crane
  • Wheel loader

For certificates and 2D/3D drawings, please go to the Products tab. Find your product in the list, click on its image to bring up product details, then see the respective Documents and Visuals tabs.

Specifications

 

ProductMax inlet pressure (bar) [psi]Max back pressure (bar) [psi]Rated flow (l/min) [US gal/min]
DHRCJ70 [1,015]3 [43]20 [5.3]
DHRCD50 [725]3 [43]10 each [2.6 each]
DHRCP double100 [1,450]3 [43]20 [5.3]
DHRCP single100 [1,450]3 [43]10 [2.6]
DHRCP push only50 [725]3 [43]10 [2.6]
DHRCP mini70 [1,015]3 [43]20 [5.3]