Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxiliary valve | 0 | No |
| Bellows option | 0 | Standard |
| Body painting | 0 | No |
| Configuration and body type | 2 | Damping dual pedal mono type aluminum alloy |
| Damping option | 1 | Standard speed with orifice 0.9[0.035] |
| Design code | A | A |
| Foot plate option | 2 | Wide double pedal |
| Identification | 0 | No |
| Installation | 1 | Standard |
| Operating type torque | B | Spring return with torque 4.55Nm[3.35lbf ft]@starting 6.12Nm[4.52lbf ft]@full stroke exclusive of set spring |
| Output pressure port 1 2 | A07 | A type 07, 5.5bar[79.7]/27.0bar[391.6] stroke 1.0mm[0.039]/5.5mm[0.21]/4.8mm[0.18] |
| Output pressure port 3 4 | A07 | A type 07, 5.5bar[79.7]/27.0bar[391.6] stroke 1.0mm[0.039]/5.5mm[0.21]/4.8mm[0.18] |
| Port thread and sealing | 1 | BSPP G1/4 O-ring sealing |
| Product series | DHRCP | Danfoss Hydraulic Remote Controls Pedal |
| Special_features | 00 | No |