Product specifications
Characteristic | Value |
|---|---|
| Application | Excavator |
| Auxiliary valve | No |
| Bellows option | Standard |
| Body painting | Black |
| Brand | Danfoss |
| Configuration and body type | Damping dual pedal mono type cast iron |
| Damping option | Standard speed with orifice 0.9[0.035] |
| Design code | A |
| Foot plate option | No foot plate |
| Identification | No |
| Installation | Standard |
| Max_flow_rate_GPM | 2.641 |
| Max_flow_rate_LPM | 10 |
| Max_pressure_rate_BAR | 100 |
| Max_pressure_rate_PSI | 1450.377 |
| Operating type torque | Spring return with torque 4.55Nm[3.35lbf ft]@starting 6.12Nm[4.52lbf ft]@full stroke exclusive of set spring |
| Output pressure port 1 2 | A type 07, 5.5bar[79.7]/27.0bar[391.6] stroke 1.0mm[0.039]/5.5mm[0.21]/4.8mm[0.18] |
| Output pressure port 3 4 | A type 07, 5.5bar[79.7]/27.0bar[391.6] stroke 1.0mm[0.039]/5.5mm[0.21]/4.8mm[0.18] |
| Port thread and sealing | BSPP G1/4 O-ring sealing |
| Product series | Danfoss Hydraulic Remote Controls Pedal |
| Special_features | No |
![Danfoss HRC Hydraulic Remote Controls 12020276701 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318350%2FID463022680251-0101_preview.jpg&w=1920&q=75)