Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxiliary valve | 1 | Shuttle valve |
| Bellows option | 0 | Standard |
| Body painting | 1 | Black |
| Configuration and body type | 8 | Damping dual mini pedal cast iron |
| Damping option | 2 | Standard speed with orifice 0.7[0.027] |
| Design code | A | A |
| Foot plate option | 0 | No foot plate |
| Identification | 0 | No |
| Installation | 1 | Standard |
| Operating type torque | J | Spring return with torque 4.34Nm[3.20lbf ft]@starting 8.32Nm[6.13lbf ft]@full stroke exclusive of set spring |
| Output pressure port 1 2 | A91 | A type 91, 6.2bar[89.9]/21.4bar[310.3] stroke 0.7mm[0.027]/3.2mm[0.12]/2.7mm[0.10] |
| Output pressure port 3 4 | A91 | A type 91, 6.2bar[89.9]/21.4bar[310.3] stroke 0.7mm[0.027]/3.2mm[0.12]/2.7mm[0.10] |
| Port thread and sealing | 3 | BSPP G1/4 O-ring sealing and BSPT R1/8 on 5 port |
| Product Series | DHRCP | Danfoss Hydraulic Remote Controls Pedal |
| Special_features | 00 | No |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |