Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxiliary valve | 0 | No |
| Bellows option | 1 | No bellows |
| Body painting | 0 | No |
| Brand | DANFOSS | Danfoss |
| Configuration and body type | 1 | Damping dual pedal mono type cast iron |
| Damping option | 0 | No damping |
| Design code | A | A |
| Foot plate option | 0 | No foot plate |
| Identification | 0 | No |
| Installation | 1 | Standard |
| Operating type torque | E | Spring return with torque 6.99Nm[5.15lbf ft]@starting 12.12Nm[8.94lbf ft]@full stroke exclusive of set spring |
| Output pressure port 1 2 | B11 | B type 11, 5.0bar[72.5]/28.0bar[406.1] stroke 1.0mm[0.039]/5.5mm[0.21] |
| Output pressure port 3 4 | B11 | B type 11, 5.0bar[72.5]/28.0bar[406.1] stroke 1.0mm[0.039]/5.5mm[0.21] |
| Port thread and sealing | 1 | BSPP G1/4 O-ring sealing |
| Product height in | 6.550 | |
| Product height mm | 166.370 | |
| Product length in | 5.500 | |
| Product length mm | 139.700 | |
| Product Series | DHRCP | Danfoss Hydraulic Remote Controls Pedal |
| Product width in | 5.350 | |
| Product width mm | 135.890 | |
| Special_features | 00 | No |
![Danfoss HRC Hydraulic Remote Controls 12020274401 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318327%2FID463022680246-0101_preview.jpg&w=1920&q=75)