Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxiliary valve | 0 | No |
| Bellows option | 0 | Standard |
| Body painting | 1 | Black |
| Brand | DANFOSS | Danfoss |
| Configuration and body type | 4 | Single pedal cast iron |
| Damping option | 0 | No damping |
| Design code | A | A |
| Foot plate option | 0 | No foot plate |
| Identification | 0 | No |
| Installation | 1 | Standard |
| Operating type torque | A | Spring return with torque 3.90Nm[2.87lbf ft]@starting 5.47Nm[4.03lbf ft]@full stroke exclusive of set spring |
| Output pressure port 1 2 | AD0 | A type D0, 5.5bar[79.8]/25.0bar[362.6] stroke 1.0mm[0.039]/5.5mm[0.217]/4.8mm[0.189] |
| Output pressure port 3 4 | 000 | Not applicable |
| Port thread and sealing | 1 | BSPP G1/4 O-ring sealing |
| Product series | DHRCP | Danfoss Hydraulic Remote Controls Pedal |
| Special_features | 00 | No |