Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxiliary valve | 0 | No |
| Bellows option | 0 | Standard |
| Body painting | 1 | Black |
| Brand | DANFOSS | Danfoss |
| Configuration and body type | 4 | Single pedal cast iron |
| Damping option | 0 | No damping |
| Design code | A | A |
| Foot plate option | 6 | Steelplate single pedal without rubber cover, available for body code 4,single cast iron |
| Identification | 0 | No |
| Installation | 1 | Standard |
| Operating type torque | A | Spring return with torque 3.90Nm[2.87lbf ft]@starting 5.47Nm[4.03lbf ft]@full stroke exclusive of set spring |
| Output pressure port 1 2 | A17 | A type 17, 2.0bar[29.0]/23.0bar[333.5] stroke 1.0mm[0.039]/5.5mm[0.21]/4.8mm[0.18] |
| Output pressure port 3 4 | A17 | A type 17, 2.0bar[29.0]/23.0bar[333.5] stroke 1.0mm[0.039]/5.5mm[0.21]/4.8mm[0.18] |
| Port thread and sealing | 1 | BSPP G1/4 O-ring sealing |
| Product series | DHRCP | Danfoss Hydraulic Remote Controls Pedal |
| Special_features | 00 | No |