Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | EXCAVATOR | Excavator |
| Auxiliary valve | 0 | No |
| Bellows option | 0 | Standard |
| Body painting | 0 | No |
| Brand | DANFOSS | Danfoss |
| Configuration and body type | 5 | Single pedal with additional inlet cover |
| Damping option | 0 | No damping |
| Design code | A | A |
| Foot plate option | 3 | available for body code 4, Single cast iron |
| Identification | L | SDLG |
| Installation | 1 | Standard |
| Max_flow_rate_GPM | 2.641 | |
| Max_flow_rate_LPM | 10 | |
| Max_pressure_rate_BAR | 100 | |
| Max_pressure_rate_PSI | 1450.377 | |
| Operating type torque | C | Spring return with torque 5.02Nm[3.70lbf ft]@starting 8.04Nm[5.93lbf ft]@full stroke exclusive of set spring |
| Output pressure port 1 2 | B11 | B type 11, 5.0bar[72.5]/28.0bar[406.1] stroke 1.0mm[0.039]/5.5mm[0.21] |
| Output pressure port 3 4 | 000 | Not applicable |
| Port thread and sealing | 1 | BSPP G1/4 O-ring sealing |
| Product series | DHRCP | Danfoss Hydraulic Remote Controls Pedal |
| Special_features | 00 | No |