Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | EXCAVATOR | Excavator |
| Auxiliary valve | 0 | No |
| Bellows option | 0 | Standard |
| Body painting | 1 | Black |
| Brand | DANFOSS | Danfoss |
| Configuration and body type | 4 | Single pedal cast iron |
| Damping option | 0 | No damping |
| Design code | A | A |
| Foot plate option | 3 | available for body code 4, Single cast iron |
| Identification | 0 | No |
| Installation | 1 | Standard |
| Max_flow_rate_GPM | 2.641 | |
| Max_flow_rate_LPM | 10 | |
| Max_pressure_rate_BAR | 100 | |
| Max_pressure_rate_PSI | 1450.377 | |
| Old model code | HRCPC1A4500DA | HRCPC1A4500DA |
| Operating type torque | A | Spring return with torque 3.90Nm[2.87lbf ft]@starting 5.47Nm[4.03lbf ft]@full stroke exclusive of set spring |
| Output pressure port 1 2 | A45 | A type 45, 5.5bar[79.7]/21.6bar[313.2] stroke 1.0mm[0.039]/5.5mm[0.21]/4.8mm[0.18] |
| Output pressure port 3 4 | 000 | Not applicable |
| Port thread and sealing | 1 | BSPP G1/4 O-ring sealing |
| Product height in | 12.080 | |
| Product height mm | 306.832 | |
| Product length in | 11.290 | |
| Product length mm | 286.766 | |
| Product series | DHRCP | Danfoss Hydraulic Remote Controls Pedal |
| Product width in | 3.380 | |
| Product width mm | 85.852 | |
| Special_features | 00 | No |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |