Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Electronic controls, HMI, and IoT
PLUS+1® joysticks and foot pedals
Foot pedals
DHRCP hydraulic foot pedals
12050274701
VALVE ASSY-DHRCD1, JB7V6000
12050274701
Tools
Add to comparison
Add to comparison
12050274701
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
11.500
Product height mm
292.100
Product length in
4.650
Product length mm
118.110
Product width in
1.800
Product width mm
45.720