Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | EXCAVATOR | Excavator |
| Auxiliary valve | 0 | No |
| Bellows option | 0 | Standard |
| Body painting | 0 | No |
| Brand | DANFOSS | Danfoss |
| Configuration and body type | 7 | Uni-directional(push) single pedal cast iron |
| Damping option | 0 | No damping |
| Design code | A | A |
| Foot plate option | 4 | Single uni-directional pedal |
| Identification | 0 | No |
| Installation | 2 | 78[3.070] x 117[4.606] and 3-6[0.236] hole |
| Max_flow_rate_GPM | 2.641 | |
| Max_flow_rate_LPM | 10 | |
| Max_pressure_rate_BAR | 100 | |
| Max_pressure_rate_PSI | 1450.377 | |
| Old model code | HRCPD1A0700DA | HRCPD1A0700DA |
| Operating type torque | F | Spring return with torque 0.77Nm[0.56lbf ft]@starting 1.13Nm[0.83lbf ft]@full stroke exclusive of set spring |
| Output pressure port 1 2 | A28 | A type 28, 5.8bar[84.1]/19.0bar[275.5] stroke 1.8mm[0.070]/8.0mm[0.31]/7.3mm[0.28] |
| Output pressure port 3 4 | 000 | Not applicable |
| Port thread and sealing | 1 | BSPP G1/4 O-ring sealing |
| Product Series | DHRCP | Danfoss Hydraulic Remote Controls Pedal |
| Special_features | 00 | No |
![Danfoss HRC Hydraulic Remote Controls 12010272401 [CENTER]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318532%2FID463022680238-0101_preview.jpg&w=1920&q=75)