Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | EXCAVATOR | Excavator |
| Auxiliary valve | 0 | No |
| Bellows option | 1 | No bellows |
| Body painting | 1 | Black |
| Brand | DANFOSS | Danfoss |
| Configuration and body type | 7 | Uni-directional(push) single pedal cast iron |
| Damping option | 0 | No damping |
| Design code | A | A |
| Foot plate option | 0 | No foot plate |
| Identification | 0 | No |
| Installation | 5 | 130[5.118] x 2-11[0.433] dia for Body type #6 |
| Max_flow_rate_GPM | 2.641 | |
| Max_flow_rate_LPM | 10 | |
| Max_pressure_rate_BAR | 100 | |
| Max_pressure_rate_PSI | 1450.377 | |
| Operating type torque | H | Spring return with torque 0.16Nm[0.19lbf ft]@starting 0.33Nm[0.24lbf ft]@full stroke exclusive of set spring |
| Output pressure port 1 2 | A43 | A type 43, 10.0bar[145.0]/29.0bar[420.6] stroke 1.2mm[0.047]/6.8mm[0.26]/5.5mm[0.21] |
| Output pressure port 3 4 | 000 | Not applicable |
| Port thread and sealing | 1 | BSPP G1/4 O-ring sealing |
| Product series | DHRCP | Danfoss Hydraulic Remote Controls Pedal |
| Special_features | 00 | No |
![Danfoss HRC Hydraulic Remote Controls 12020274401 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318339%2FID463022680248-0101_preview.jpg&w=1920&q=75)