Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | EXCAVATOR | Excavator |
| Auxiliary valve | 0 | No |
| Bellows option | 0 | Standard |
| Body painting | 0 | No |
| Brand | DANFOSS | Danfoss |
| Configuration and body type | 6 | Single pedal alluminum alloy |
| Damping option | 0 | No damping |
| Design code | A | A |
| Foot plate option | 0 | No foot plate |
| Identification | 0 | No |
| Installation | 1 | Standard |
| Max_flow_rate_GPM | 2.641 | |
| Max_flow_rate_LPM | 10 | |
| Max_pressure_rate_BAR | 100 | |
| Max_pressure_rate_PSI | 1450.377 | |
| Operating type torque | G | Spring return with torque 2.97Nm[2.19lbf ft]@starting 5.51Nm[4.06lbf ft]@full stroke exclusive of set spring |
| Output pressure port 1 2 | A44 | A type 44, 5.0bar[72.5]/20.0bar[290.0] stroke 0.7mm[0.027]/3.5mm[0.13]/2.7mm[0.10] |
| Output pressure port 3 4 | 000 | Not applicable |
| Port thread and sealing | 1 | BSPP G1/4 O-ring sealing |
| Product series | DHRCP | Danfoss Hydraulic Remote Controls Pedal |
| Special_features | 00 | No |
![Danfoss HRC Hydraulic Remote Controls 12020274401 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318339%2FID463022680248-0101_preview.jpg&w=1920&q=75)