Danfoss HRC Hydraulic Remote Controls 12020274401 [RIGHT]

VALVE ASSY-DHRCP6, SMALL 3T K1013569B

12990150701


Tools

Product specifications

Characteristic
Value
Description
ApplicationEXCAVATORExcavator
Auxiliary valve0No
Bellows option0Standard
Body painting0No
BrandDANFOSSDanfoss
Configuration and body type6Single pedal alluminum alloy
Damping option0No damping
Design codeAA
Foot plate option0No foot plate
Identification0No
Installation1Standard
Max_flow_rate_GPM2.641
Max_flow_rate_LPM10
Max_pressure_rate_BAR100
Max_pressure_rate_PSI1450.377
Operating type torqueGSpring return with torque 2.97Nm[2.19lbf ft]@starting 5.51Nm[4.06lbf ft]@full stroke exclusive of set spring
Output pressure port 1 2A44A type 44, 5.0bar[72.5]/20.0bar[290.0] stroke 0.7mm[0.027]/3.5mm[0.13]/2.7mm[0.10]
Output pressure port 3 4000Not applicable
Port thread and sealing1BSPP G1/4 O-ring sealing
Product seriesDHRCPDanfoss Hydraulic Remote Controls Pedal
Special_features00No