KEP electric foot pedals
Our unidirectional and bidirectional foot pedals feature rugged designs and operating lives of three million cycles.
KEP foot pedal features and benefits
- Rugged design
- 3 million cycle operating life
- Uni-directional pedal travel 41 cm or 43 cm [16 in or 17 in]
- Potentiometric sensing
- Analog output options
- Pedal angle choice of - 28˚, - 35˚, or - 45˚
- IP 66 ingress protection rating
KEP3 foot pedal features and benefits
- Rugged design
- 3 million cycle operating life
- Bi-directional pedal travel ±14°
- Non-contact, redundant Hall effect sensors
- Analog output options
- IP 66 ingress protection rating
For certificates and 2D/3D drawings, please go to the Products tab. Find your product in the list, click on its image to bring up product details, then see the respective Documents and Visuals tabs.
Specificatios
- Uni-directional model
- Supply voltage: 5 VDC with 16 VDC maximum for 5 minutes
- Operating temperature: -40°C to 70°C [-40°F to 158°F]
- Maximum rated output current: 20 mA
- Pedal potentiometer resistance:2500 ± 500 Ohms and a 1K internal current-limiting resistor
- Electronics sealing: IP 66
Specifications
- Bi-directional model
- Supply voltage (Ucc1, Ucc2): 5 VDC ± 0.5 VDC
- Current consumption (Each Hall element): 10 mA maximum (20 mA for both Hall elements)
- Operating temperature: -40°C to 85°C [-40°F to 185°F]
- Electronics sealing: IP 66