Product specifications
Characteristic | Value | Description |
|---|---|---|
| Boots type | 1 | Standard grey with A type lever and bar, C type bar, D type bar |
| Configuration and body type | 1 | Single standard |
| Detent option | 0 | No |
| Electrical connector 1 | I | DT04-2P receptacle assy |
| Electrical connector 2 | X | No connector |
| Handle lever type and bar type | 1 | A type lever with A type bar |
| Hose fitting | X | No fitting |
| Installation | 1 | 112[4.409] x 2-7[0.275] hole on top for 1 body |
| Operating type and torque | A | Spring return with torque 0.49Nm[0.36lbf ft]@starting 0.79Nm[0.58lbf ft]@full stroke exclusive of set spring |
| Port thread and sealing | 2 | BSPP G1/4 (ISO 1179-1) Flat sealing |
| Pressure port 1 of section 2 | 000 | Not applicable |
| Pressure port 1 of section 3 | 000 | Not applicable |
| Pressure port 1 of section 4 | 000 | Not applicable |
| Pressure port 1 of section 5 | 000 | Not applicable |
| Pressure port 2 of section 2 | 000 | Not applicable |
| Pressure port 2 of section 3 | 000 | Not applicable |
| Pressure port 2 of section 4 | 000 | Not applicable |
| Pressure port 2 of section 5 | 000 | Not applicable |
| Product Series | DHRCD | Danfoss Hydraulic Remote Controls Dozer Josystick |
| Section quantity | 1 | One section |
| Special_features | 00 | No |
| Switch options | 1 | Front one button for A type lever |