Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator orientation | P | Perpendicular |
| Auxiliaryvalve | 0 | No |
| Boots option | 6 | Standard body mounting type PCD113[4.448] for C D E grip |
| Bundle of wire harness | 1 | One bundle |
| Design code | A | A |
| Detent option 1 | 0 | Not applicable |
| Detent option 2 | 0 | Not applicable |
| Electrical connector 1 | N | CONNECTOR HOUSING [DT04-6P-E004]WEDGE LOCK [W6P-1]TERMINAL [0460-202-16141]_PIN |
| Electrical connector 2 | X | No connector |
| Electrical connector 3 | X | No connector |
| Electrical connector 4 | X | No connector |
| Grip type and angle and bar | 11 | C type multiple button grip 0degree bar length 77[3.031] |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 4 | PCD113[4.448]x107[4.212] with 7[0.275] slot |
| Operating type and torque | A | Spring return with torque 0.42Nm[0.30lbf ft]@starting 0.61Nm[0.44lbf ft]@full stroke exclusive of set spring |
| Output pressure 1 and 3 port | A84 | A type 84, 7.0bar[101.5]/28.0bar[406.1] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Output pressure 2 and 4 port | A84 | A type 84, 7.0bar[101.5]/28.0bar[406.1] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Port thread and sealing | 4 | BSPP G1/4 (ISO 1179-1) O-riing flat face sealing |
| Product Series | DHRCJ | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | 1 | Standard AL |
| Special marks on the grip | 0 | Not applicable |
| Special_features | 00 | No |
| Switch options 1 | 0 | Not applicable |
| Switch options 2 | C20 | C grip front two button |
| Wire harness hole | 5 | 6[0.236] bushing hole with 5[0.196] slot center position |