Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Output pressure 1 and 3 port | C01 | C type 01, 5.0bar[72.5]/28.0bar[406.1]/17.0bar[246.6] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25]/5.0mm[0.19] |
| Output pressure 2 and 4 port | C02 | C type 02, 5.0bar[72.5]/28.0bar[406.1]/19.0bar[275.6] stroke 1.0mm[0.039]/8.0mm[0.31]/7.5mm[0.29]/6.0mm[0.23] |
| Product height in | 14.960 | |
| Product height mm | 379.984 | |
| Product length in | 5.150 | |
| Product length mm | 130.810 | |
| Product Series | DHRCJ | Danfoss Hydraulic Remote Controls Josystick |
| Product width in | 5.150 | |
| Product width mm | 130.810 | |
| Size and material | 5 | Primal Iron type blue |
| Switch options 2 | A10 | A grip front one button |
![Danfoss HRC Hydraulic Remote Controls 12010289801 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318316%2FID463022680244-0101_preview.jpg&w=1920&q=75)