Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Output pressure 1 and 3 port | C05 | C type 05, 6.5bar[94.3]/28.0bar[406.1]/17.5bar[253.8] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25]/5.0mm[0.19] |
| Output pressure 2 and 4 port | C06 | C type 06, 6.5bar[94.3]/28.0bar[406.1]/19.0bar[275.6] stroke 1.0mm[0.039]/8.0mm[0.31]/7.5mm[0.29]/6.2mm[0.24] |
| Product series | DHRCJ | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | 1 | Standard AL |
| Switch options 2 | V30 | J grip front three push button |
![Danfoss HRC Hydraulic Remote Controls 12010289801 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318316%2FID463022680244-0101_preview.jpg&w=1920&q=75)