Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator orientation | L | Left hand |
| Auxiliaryvalve | 0 | No |
| Boots option | K | Standard body mounting type PCD113[4.448] hole for C grip |
| Brand | DANFOSS | Danfoss |
| Bundle of wire harness | 1 | One bundle |
| Design code | A | A |
| Detent option 1 | 0 | Not applicable |
| Detent option 2 | 0 | Not applicable |
| Electrical connector 1 | F | Korea Electric Terminal KET 4Pin |
| Electrical connector 2 | X | No connector |
| Electrical connector 3 | X | No connector |
| Electrical connector 4 | X | No connector |
| Grip type and angle and bar | 14 | C Grip 19deg bar 77[3.031] |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 1 | PCD113[4.448]x 7[0.275] hole |
| Operating type and torque | F | Spring return with torque 0.67Nm[0.49lbf ft]@staring 1.08Nm[0.79lbf ft]@full stroke exclusive of set spring |
| Output pressure 1 and 3 port | C01 | C type 01, 5.0bar[72.5]/28.0bar[406.1]/17.0bar[246.6] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25]/5.0mm[0.19] |
| Output pressure 2 and 4 port | C02 | C type 02, 5.0bar[72.5]/28.0bar[406.1]/19.0bar[275.6] stroke 1.0mm[0.039]/8.0mm[0.31]/7.5mm[0.29]/6.0mm[0.23] |
| Port thread and sealing | 3 | BSPP G1/4 15degree Oring 15degree pocket sealing |
| Product Series | DHRCJ | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | 5 | Primal Iron type blue |
| Special marks on the grip | 0 | Not applicable |
| Special_features | 00 | No |
| Switch options 1 | 0 | Not applicable |
| Switch options 2 | C20 | C grip front two button |
| Wire harness hole | 1 | 6[0.236] bushing hole |