Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator orientation | R | Right hand |
| Application | EXCAVATOR | Excavator |
| Auxiliaryvalve | 0 | No |
| Boots option | 8 | Standard body mounting type PCD113[4.448] for B grip |
| Brand | DANFOSS | Danfoss |
| Bundle of wire harness | 1 | One bundle |
| Design code | A | A |
| Detent option 1 | 0 | Not applicable |
| Detent option 2 | 0 | Not applicable |
| Electrical connector 1 | A | JIS D5403 CA104 & CB104 terminal end |
| Electrical connector 2 | X | No connector |
| Electrical connector 3 | X | No connector |
| Electrical connector 4 | X | No connector |
| Grip type and angle and bar | 02 | B type simple grip 23degree bar length 60[2.362] |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 1 | PCD113[4.448]x 7[0.275] hole |
| Max_flow_rate_GPM | 5.283 | |
| Max_flow_rate_LPM | 20 | |
| Max_pressure_rate_BAR | 100 | |
| Max_pressure_rate_PSI | 1450.377 | |
| Operating type and torque | F | Spring return with torque 0.67Nm[0.49lbf ft]@staring 1.08Nm[0.79lbf ft]@full stroke exclusive of set spring |
| Output pressure 1 and 3 port | A05 | A type 05, 5.0bar[72.5]/20.5bar[297.3] stroke 1.0mm[0.039]/9.0mm[0.35]/8.5mm[0.33] |
| Output pressure 2 and 4 port | A05 | A type 05, 5.0bar[72.5]/20.5bar[297.3] stroke 1.0mm[0.039]/9.0mm[0.35]/8.5mm[0.33] |
| Port thread and sealing | 1 | BSPP G3/8 O-ring 15degree pocket sealing |
| Product series | DHRCJ | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | 4 | Primal Iron type black |
| Special marks on the grip | 1 | Horn mark on the button |
| Special_features | 00 | No |
| Switch options 1 | 0 | Not applicable |
| Switch options 2 | B10 | B grip front one button |
| Wire harness hole | 1 | 6[0.236] bushing hole |