Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator orientation | L | Left hand |
| Application | EXCAVATOR | Excavator |
| Auxiliaryvalve | 0 | No |
| Boots option | 3 | Standard body mounting PCD113[4.448] 108[4.252] for D E grip |
| Brand | DANFOSS | Danfoss |
| Bundle of wire harness | 1 | One bundle |
| Design code | A | A |
| Detent option 1 | 0 | Not applicable |
| Detent option 2 | 0 | Not applicable |
| Electrical connector 1 | L | DT04-6P receptacle assy |
| Electrical connector 2 | X | No connector |
| Electrical connector 3 | X | No connector |
| Electrical connector 4 | X | No connector |
| Grip type and angle and bar | 0C | D type multiple function grip 19degree bar length 57[2.244] |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 1 | PCD113[4.448]x 7[0.275] hole |
| Max_flow_rate_GPM | 5.283 | |
| Max_flow_rate_LPM | 20 | |
| Max_pressure_rate_BAR | 100 | |
| Max_pressure_rate_PSI | 1450.377 | |
| Old model code | HRC4A2CDLA52A53000A | HRC4A2CDLA52A53000A |
| Operating type and torque | A | Spring return with torque 0.42Nm[0.30lbf ft]@starting 0.61Nm[0.44lbf ft]@full stroke exclusive of set spring |
| Output pressure 1 and 3 port | A52 | A type 52, 5.0bar[72.5]/27.0bar[391.6] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Output pressure 2 and 4 port | A53 | A type 53, 5.0bar[72.5]/27.0bar[391.6] stroke 1.0mm[0.039]/8.0mm[0.31]/7.5mm[0.29] |
| Port thread and sealing | 1 | BSPP G3/8 O-ring 15degree pocket sealing |
| Product Series | DHRCJ | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | 1 | Standard AL |
| Special marks on the grip | 1 | DAEDONG SSL(LH) SYMBOL CODE FOR 12044285 |
| Special_features | 00 | No |
| Switch options 1 | 0 | Not applicable |
| Switch options 2 | D30 | D grip front three buttons |
| Wire harness hole | 1 | 6[0.236] bushing hole |