Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator orientation | X | Not applicable |
| Auxiliaryvalve | 0 | No |
| Boots option | 0 | Not applicable |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Bundle of wire harness | 0 | Not applicable |
| Design code | A | A |
| Detent option 1 | 0 | Not applicable |
| Detent option 2 | 0 | Not applicable |
| Electrical connector 1 | X | No connector |
| Electrical connector 2 | X | No connector |
| Electrical connector 3 | X | No connector |
| Electrical connector 4 | X | No connector |
| Grip type and angle and bar | 00 | Not applicable |
| Hose fitting | E | G3/8 x UNF 9/16 flat face sealing with filter for P port and 2 4 port orifice 1.2[0.047] |
| Identification | 0 | No |
| Installation | 1 | PCD113[4.448]x 7[0.275] hole |
| Operating type and torque | B | Spring return with torque 0.47Nm[0.34lbf ft]@starting 0.78Nm[0.57lbf ft]@full stroke exclusive of set spring |
| Output pressure 1 and 3 port | A18 | A type 18, 6.5bar[94.2]/25.0bar[362.5] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Output pressure 2 and 4 port | A18 | A type 18, 6.5bar[94.2]/25.0bar[362.5] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Port thread and sealing | 1 | BSPP G3/8 O-ring 15degree pocket sealing |
| Product Series | DHRCJ | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | 1 | Standard AL |
| Special marks on the grip | 0 | Not applicable |
| Special_features | 00 | No |
| Switch options 1 | 0 | Not applicable |
| Switch options 2 | 000 | No switch |
| Wire harness hole | 3 | 6[0.236] bushing hole with 5[0.196] slot |