Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Electronic controls, HMI, and IoT
PLUS+1® joysticks and foot pedals
Joysticks
DHRCJ hydraulic joysticks
12010286501
VALVE ASSY-DHRCJ1(RH),JB6B9000
12010286501
Tools
Add to comparison
Add to comparison
12010286501
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
14.960
Product height mm
379.984
Product length in
5.150
Product length mm
130.810
Product width in
5.150
Product width mm
130.810