Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator orientation | R | Right hand |
| Application | CRANE | Crane |
| Auxiliaryvalve | 0 | No |
| Boots option | 7 | Small without inner boots for D E grip |
| Brand | DANFOSS | Danfoss |
| Bundle of wire harness | 1 | One bundle |
| Design code | A | A |
| Detent option 1 | 0 | Not applicable |
| Detent option 2 | 0 | Not applicable |
| Electrical connector 1 | X | No connector |
| Electrical connector 2 | X | No connector |
| Electrical connector 3 | X | No connector |
| Electrical connector 4 | X | No connector |
| Grip type and angle and bar | 0G | D type multiple function grip 27degree bar length 66.5[2.618] |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 3 | PCD100[3.937]x113[4.448] with 7[0.275] slot |
| Max_flow_rate_GPM | 5.283 | |
| Max_flow_rate_LPM | 20 | |
| Max_pressure_rate_BAR | 100 | |
| Max_pressure_rate_PSI | 1450.377 | |
| Old model code | HRC4A4AERB13B13000A | HRC4A4AERB13B13000A |
| Operating type and torque | B | Spring return with torque 0.47Nm[0.34lbf ft]@starting 0.78Nm[0.57lbf ft]@full stroke exclusive of set spring |
| Output pressure 1 and 3 port | B13 | B type 13, 5.0bar[72.5]/20.0bar[290.1] stroke 0.7mm[0.027]/7.0mm[0.27] |
| Output pressure 2 and 4 port | B13 | B type 13, 5.0bar[72.5]/20.0bar[290.1] stroke 0.7mm[0.027]/7.0mm[0.27] |
| Port thread and sealing | 4 | BSPP G1/4 (ISO 1179-1) O-riing flat face sealing |
| Product height in | 14.960 | |
| Product height mm | 379.984 | |
| Product length in | 5.150 | |
| Product length mm | 130.810 | |
| Product Series | DHRCJ | Danfoss Hydraulic Remote Controls Josystick |
| Product width in | 5.150 | |
| Product width mm | 130.810 | |
| Size and material | 3 | Small AL 89[3.503] diameter |
| Special marks on the grip | 0 | Not applicable |
| Special_features | 00 | No |
| Switch options 1 | 3 | 180degree rotation |
| Switch options 2 | D31 | D grip front three buttons and rear one button |
| Wire harness hole | 4 | 6[0.236] bushing hole with 7[0.275] slot |