Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator orientation | P | Perpendicular |
| Application | EXCAVATOR | Excavator |
| Auxiliaryvalve | 0 | No |
| Boots option | 3 | Standard body mounting PCD113[4.448] 108[4.252] for D E grip |
| Brand | DANFOSS | Danfoss |
| Bundle of wire harness | 1 | One bundle |
| Design code | A | A |
| Detent option 1 | 0 | Not applicable |
| Detent option 2 | 0 | Not applicable |
| Electrical connector 1 | M | DT04-08PA receptacle assy |
| Electrical connector 2 | X | No connector |
| Electrical connector 3 | X | No connector |
| Electrical connector 4 | X | No connector |
| Grip type and angle and bar | 0A | D type multiple function grip 0degree bar length 69[2.716] |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 1 | PCD113[4.448]x 7[0.275] hole |
| Max_flow_rate_GPM | 5.283 | |
| Max_flow_rate_LPM | 20 | |
| Max_pressure_rate_BAR | 100 | |
| Max_pressure_rate_PSI | 1450.377 | |
| Operating type and torque | C | Spring return with torque 0.52Nm[0.38lbf ft]@starting 0.87Nm[0.64lbf ft]@full stroke exclusive of set spring |
| Output pressure 1 and 3 port | B10 | B type 10, 9.8bar[142.1]/22.5bar[326.3] stroke 1.0mm[0.039]/7.0mm[0.27] |
| Output pressure 2 and 4 port | B10 | B type 10, 9.8bar[142.1]/22.5bar[326.3] stroke 1.0mm[0.039]/7.0mm[0.27] |
| Port thread and sealing | 5 | UNF 9/16 (ISO 11926-1) Oring 15dgree pocket sealing |
| Product series | DHRCJ | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | 1 | Standard AL |
| Special marks on the grip | 0 | Not applicable |
| Special_features | 00 | No |
| Switch options 1 | 0 | Not applicable |
| Switch options 2 | D31 | D grip front three buttons and rear one button |
| Wire harness hole | 1 | 6[0.236] bushing hole |