Product specifications
Characteristic | Value |
|---|---|
| Actuator orientation | Right hand |
| Auxiliaryvalve | No |
| Boots option | Standard body mounting type PCD113[4.448] hole for D E grip |
| Brand | Danfoss |
| Bundle of wire harness | Two bundle |
| Design code | A |
| Detent option 1 | Not applicable |
| Detent option 2 | Not applicable |
| Electrical connector 1 | Korea Electric Terminal KET 8Pin |
| Electrical connector 2 | CONNECTOR HOUSING [DT04-6P-E004]WEDGE LOCK [W6P-1]TERMINAL [0460-202-16141]_PIN |
| Electrical connector 3 | No connector |
| Electrical connector 4 | No connector |
| Grip type and angle and bar | D type multiple function grip 19degree bar length 57[2.244] |
| Hose fitting | No fitting |
| Identification | No |
| Installation | PCD113[4.448]x 7[0.275] hole |
| Output pressure 1 and 3 port | A type 52, 5.0bar[72.5]/27.0bar[391.6] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Output pressure 2 and 4 port | A type 52, 5.0bar[72.5]/27.0bar[391.6] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Port thread and sealing | BSPP G3/8 O-ring 15degree pocket sealing |
| Product series | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | Standard AL |
| Special marks on the grip | Not applicable |
| Special_features | No |
| Switch options 1 | Not applicable |
| Switch options 2 | D grip front convex roller and two button and rear FNR |
| Wire harness hole | 2-6[0.236] bushing hole |