Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator orientation | R | Right hand |
| Auxiliaryvalve | 0 | No |
| Boots option | B | Standard for electro magnetic detent with J M P grip |
| Brand | DANFOSS | Danfoss |
| Bundle of wire harness | 1 | One bundle |
| Design code | A | A |
| Detent option 1 | 1 | Electromagnetic type 1 |
| Detent option 2 | 4 | 12V DC electromagnetic detent on port 1 and 2 with pre-feeling |
| Electrical connector 1 | L | DT04-6P receptacle assy |
| Electrical connector 2 | L | DT04-6P receptacle assy |
| Electrical connector 3 | X | No connector |
| Electrical connector 4 | X | No connector |
| Grip type and angle and bar | 0C | D type multiple function grip 19degree bar length 57[2.244] |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 4 | PCD113[4.448]x107[4.212] with 7[0.275] slot |
| Operating type and torque | H | Spring return with torque 0.43Nm[0.31lbf ft]@starting 0.94Nm[0.69lbf ft]@full stroke exclusive of set spring |
| Output pressure 1 and 3 port | A75 | A type 75, 6.5bar[94.2]/22.0bar[319.0] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Output pressure 2 and 4 port | A75 | A type 75, 6.5bar[94.2]/22.0bar[319.0] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Port thread and sealing | 3 | BSPP G1/4 15degree Oring 15degree pocket sealing |
| Product Series | DHRCJ | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | 6 | Mega Aluminum type |
| Special marks on the grip | 0 | Not applicable |
| Special_features | 00 | No |
| Switch options 1 | 0 | Not applicable |
| Switch options 2 | D40 | IP40 OMRON SS-5 PUSH FOUR BUTTON |
| Wire harness hole | 5 | 6[0.236] bushing hole with 5[0.196] slot center position |