Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator orientation | L | Left hand |
| Auxiliaryvalve | 0 | No |
| Boots option | 8 | Standard body mounting type PCD113[4.448] for B grip |
| Bundle of wire harness | 1 | One bundle |
| Design code | A | A |
| Detent option 1 | 0 | Not applicable |
| Detent option 2 | 0 | Not applicable |
| Electrical connector 1 | M | DT04-08PA receptacle assy |
| Electrical connector 2 | X | No connector |
| Electrical connector 3 | X | No connector |
| Electrical connector 4 | X | No connector |
| Grip type and angle and bar | 03 | B type simple grip 23degree bar length 77[3.031] |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 1 | PCD113[4.448]x 7[0.275] hole |
| Operating type and torque | C | Spring return with torque 0.52Nm[0.38lbf ft]@starting 0.87Nm[0.64lbf ft]@full stroke exclusive of set spring |
| Output pressure 1 and 3 port | A18 | A type 18, 6.5bar[94.2]/25.0bar[362.5] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Output pressure 2 and 4 port | A20 | A type 20, 6.5bar[94.2]/25.0bar[362.5] stroke 1.0mm[0.039]/9.0mm[0.35]/8.5mm[0.33] |
| Port thread and sealing | 2 | BSPP G3/8, P port G1/4 15degree O-ring 15dgree pocket sealing |
| Product series | DHRCJ | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | 1 | Standard AL |
| Special marks on the grip | 1 | Horn mark on the button |
| Special_features | 00 | No |
| Switch options 1 | 0 | Not applicable |
| Switch options 2 | B11 | B grip front one button and rear one button |
| Wire harness hole | 1 | 6[0.236] bushing hole |