Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator orientation | L | Left hand |
| Auxiliaryvalve | 0 | No |
| Boots option | 8 | Standard body mounting type PCD113[4.448] for B grip |
| Bundle of wire harness | 0 | Not applicable |
| Design code | A | A |
| Detent option 1 | 0 | Not applicable |
| Detent option 2 | 0 | Not applicable |
| Electrical connector 1 | X | No connector |
| Electrical connector 2 | X | No connector |
| Electrical connector 3 | X | No connector |
| Electrical connector 4 | X | No connector |
| Grip type and angle and bar | 02 | B type simple grip 23degree bar length 60[2.362] |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 1 | PCD113[4.448]x 7[0.275] hole |
| Operating type and torque | A | Spring return with torque 0.42Nm[0.30lbf ft]@starting 0.61Nm[0.44lbf ft]@full stroke exclusive of set spring |
| Output pressure 1 and 3 port | A03 | A type 03, 5.0bar[72.5]/20.5bar[297.3] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Output pressure 2 and 4 port | A03 | A type 03, 5.0bar[72.5]/20.5bar[297.3] stroke 1.0mm[0.039]/7.0mm[0.27]/6.5mm[0.25] |
| Port thread and sealing | 3 | BSPP G1/4 15degree Oring 15degree pocket sealing |
| Product series | DHRCJ | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | 1 | Standard AL |
| Special marks on the grip | 0 | Not applicable |
| Special_features | 00 | No |
| Switch options 1 | 0 | Not applicable |
| Switch options 2 | B10 | B grip front one button |
| Wire harness hole | 1 | 6[0.236] bushing hole |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |