Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator orientation | L | Left hand |
| Auxiliaryvalve | 2 | Std 4 shuttle valves for 4-wheel drive mode |
| Boots option | M | Small Body EMD option for C D E L grip, w/o inner boots |
| Bundle of wire harness | 1 | One bundle |
| Design code | A | A |
| Detent option 1 | 0 | Not applicable |
| Detent option 2 | 0 | Not applicable |
| Electrical connector 1 | T | MG 640348 (SWP) RECEPTACLE HOUSING 12PMG 630349-7 (SWP) REAR HOLDER |
| Electrical connector 2 | X | No connector |
| Electrical connector 3 | X | No connector |
| Electrical connector 4 | X | No connector |
| Grip type and angle and bar | 19 | L type(SSL) 19deg bar 57mm |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 1 | PCD113[4.448]x 7[0.275] hole |
| Operating type and torque | A | Spring return with torque 0.42Nm[0.30lbf ft]@starting 0.61Nm[0.44lbf ft]@full stroke exclusive of set spring |
| Output pressure 1 and 3 port | AE6 | AE6, 4.5/ 20bar at 1/ 6.5/ 7mm |
| Output pressure 2 and 4 port | C13 | C type C13, 7.5/ 10/ 17bar at 1/ 4.5/ 7.5/ 8.5mm |
| Port thread and sealing | 6 | UNF 7/16-20 O-ring sealing |
| Product Series | DHRCJ | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | 3 | Small AL 89[3.503] diameter |
| Special marks on the grip | 2 | Symbol on Push button code 1 |
| Special_features | 00 | No |
| Switch options 1 | 0 | Not applicable |
| Switch options 2 | L01 | L grip(SSL), front 8button(IP67), rear trigger one |
| Wire harness hole | 4 | 6[0.236] bushing hole with 7[0.275] slot |