Product specifications
Characteristic | Value | Description |
|---|---|---|
| Actuator orientation | R | Right hand |
| Auxiliaryvalve | 0 | No |
| Boots option | M | Small Body EMD option for C D E L grip, w/o inner boots |
| Bundle of wire harness | 1 | One bundle |
| Design code | A | A |
| Detent option 1 | 0 | Not applicable |
| Detent option 2 | 0 | Not applicable |
| Electrical connector 1 | T | MG 640348 (SWP) RECEPTACLE HOUSING 12PMG 630349-7 (SWP) REAR HOLDER |
| Electrical connector 2 | X | No connector |
| Electrical connector 3 | X | No connector |
| Electrical connector 4 | X | No connector |
| Grip type and angle and bar | 19 | L type(SSL) 19deg bar 57mm |
| Hose fitting | X | No fitting |
| Identification | 0 | No |
| Installation | 3 | PCD100[3.937]x113[4.448] with 7[0.275] slot |
| Operating type and torque | A | Spring return with torque 0.42Nm[0.30lbf ft]@starting 0.61Nm[0.44lbf ft]@full stroke exclusive of set spring |
| Port thread and sealing | 6 | UNF 7/16-20 O-ring sealing |
| Product series | DHRCJ | Danfoss Hydraulic Remote Controls Josystick |
| Size and material | 3 | Small AL 89[3.503] diameter |
| Special marks on the grip | 3 | DAEDONG SSL(RH) SYMBOL CODE FOR 11357431 |
| Special_features | 00 | No |
| Switch options 1 | 0 | Not applicable |
| Switch options 2 | L02 | L type(SSL), front concave roller(horizontal) and 5button, rear trigger |
| Wire harness hole | 5 | 6[0.236] bushing hole with 5[0.196] slot center position |