Product specifications
Characteristic | Value | Description |
---|---|---|
B: Operational axis | XF | XF: Friction Y-Spring return X |
C: Shaft pos. sensing output | CJH | CJH: CAN J1939 w. hall |
D: Centering spring | J | J: Friction Level 1+Hv. spring |
E: CAN | C36 | C36: Node ID 36, 250Kbs |
F1: Mounting | T | T: Top mounting/NBR BOOT |
F2: Handle | HP1 | HP1: IP66 version of HR1 |
G: Left- or right hand | R | R: Right hand grip |
H1: Defining of front plate | 11A | 11A: Yellow Dome |
H2: Defining of front plate | 11A | 11A: Yellow Dome |
H3: Defining of front plate | 21A | 21A: Black Dome |
H4: Defining of front plate | B1A | B1A: Black K12 |
H5: Defining of front plate | 21A | 21A: Black Dome |
H6: Defining of front/back | 21A | 21A: Black Dome |
H7: Defining of back side | 21A | 21A: Black Dome |
H8: Defining of back side | O2A | O2A: OPS HR1 |
H9: Def. of grip front side | NNN | NNN: No function |
H10: Def. of grip front side | NNN | NNN: No function |
H11: Def. of grip front side | L1A | L1A: Green K12 |
H12: Def. of grip side | W1A | W1A: Blue K12 |
J1: Grip color | G | G: Grey grip & front |
J2: Ring | N | N: No colour band |
J3: Connector | G | G: Cable for CAN P/H (1 plug) |
J4: Kit and ext. Cable | N | N: No ext. Cable or ring |
K: Software or settings | CT | CT: Special for Caterpillar |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |