Joystick_group

JS1-H JOYSTICK WITH POT. SENSOR

83084474

Model code: JS1H-XY-PSP-S-NNN-TPR2-R-P1A-NNN-P1A-NNN-Y1A-Y1A-NNN-NNN-NNN-NNN-NNN-+++-BRTN-NN


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXYXY: Bi-direct.: X and Y axis
C: Shaft pos. sensing outputPSPPSP: Standard base w. potmeter
D: Centering springSS: Standard spring
E: CANNNNNNN: No base or analog base
F1: MountingTT: Top mounting/NBR BOOT
F2: HandlePR2PR2: Prof1 v.2 grip
G: Left- or right handRR: Right hand grip
H1: Defining of front plateP1AP1A: Roller 5mm
H2: Defining of front plateNNNNNN: No function
H3: Defining of front plateP1AP1A: Roller 5mm
H4: Defining of front plateNNNNNN: No function
H5: Defining of front plateY1AY1A: Yellow K12
H6: Defining of front/backY1AY1A: Yellow K12
H7: Defining of back sideNNNNNN: No function
H8: Defining of back sideNNNNNN: No function
H9: Def. of grip front sideNNNNNN: No function
H10: Def. of grip front sideNNNNNN: No function
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip side++++++: JS6000/PROF1 replacement
J1: Grip colorBB: Black grip & front
J2: RingRR: Red colour band
J3: ConnectorTT: Cable w. SB25 +6pin Deutsch
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings
B: Operational axisXYXY: Bi-direct.: X and Y axis
C: Shaft pos. sensing outputPSPPSP: Standard base w. potmeter
D: Centering springSS: Standard spring
E: CANNNNNNN: No base or analog base
F1: MountingTT: Top mounting/NBR BOOT
F2: HandlePR2PR2: Prof1 v.2 grip
G: Left- or right handRR: Right hand grip
H1: Defining of front plateP1AP1A: Roller 5mm
H10: Def. of grip front sideNNNNNN: No function
H11: Def. of grip front sideNNNNNN: No function
H12: Def. of grip side++++++: JS6000/PROF1 replacement
H2: Defining of front plateNNNNNN: No function
H3: Defining of front plateP1AP1A: Roller 5mm
H4: Defining of front plateNNNNNN: No function
H5: Defining of front plateY1AY1A: Yellow K12
H6: Defining of front/backY1AY1A: Yellow K12
H7: Defining of back sideNNNNNN: No function
H8: Defining of back sideNNNNNN: No function
H9: Def. of grip front sideNNNNNN: No function
J1: Grip colorBB: Black grip & front
J2: RingRR: Red colour band
J3: ConnectorTT: Cable w. SB25 +6pin Deutsch
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsNNNN: No software and settings

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm