Joystick_group

JS1-H JOYSTICK

83084517

Model code: JS1H-XY-CJH-H-C36-TSP7-U-B1A-B1A-B1A-B1A-+++-Y1A-NNN-B1A-B1A-NNN-B1A-%%%-BBGN-CT


Tools

Product specifications

Characteristic
Value
Description
B: Operational axisXYXY: Bi-direct.: X and Y axis
C: Shaft pos. sensing outputCJHCJH: CAN J1939 w. hall
D: Centering springHH: Heavy spring force
E: CANC36C36: Node ID 36, 250Kbs
F1: MountingTT: Top mounting/NBR BOOT
F2: HandleSP7SP7: IP66 version of ST7
G: Left- or right handUU: Uni directional
H1: Defining of front plateB1AB1A: Black K12
H2: Defining of front plateB1AB1A: Black K12
H3: Defining of front plateB1AB1A: Black K12
H4: Defining of front plateB1AB1A: Black K12
H5: Defining of front plate++++++: JS6000/PROF1 replacement
H6: Defining of front/backY1AY1A: Yellow K12
H7: Defining of back sideNNNNNN: No function
H8: Defining of back sideB1AB1A: Black K12
H9: Def. of grip front sideB1AB1A: Black K12
H10: Def. of grip front sideNNNNNN: No function
H11: Def. of grip front sideB1AB1A: Black K12
H12: Def. of grip side%%%%%%: H10 Ok
J1: Grip colorBB: Black grip & front
J2: RingBB: Black colour band
J3: ConnectorGG: Cable for CAN P/H (1 plug)
J4: Kit and ext. CableNN: No ext. Cable or ring
K: Software or settingsCTCT: Special for Caterpillar

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm